Knowledge Search
Download document () of 20
Approach and Navigational Aids

IALE Inset Approach Light

The IALE semi-flush fixture is used in FAA high intensity approach lighting systems in the runway overrun pavement. They are also used at other locations beyond the overrun that require a low profile light fixture. The fixtures are unidirectional and provide applicable light beam colors of green for threshold, red for side row barrettes and white for centerline barrettes and crossbars.

Certifications and compliances

  • FAA E-2952 for high intensity approach lighting 
  • FAA E-2968 for MALSR applications 
  • UFC: 3-535-01

Design features

  • Low profile, .50" (12 mm) 
  • Few parts to stock 
  • Easy to maintain – no sealant required for prism 
  • Pressure test plug for seal integrity verification 
  • Long lamp life – quartz halogen, 105W, 6.6 A
Specifications

Catalog numbering system

IALE Inset Approach Light Catalog Numbering System
Download Links
X
Download Close