Download document () of 20
Fire pump controllers

FDF/FTF70 WYE-Delta Open Additive (Foam) Controllers

The EPCT Fire features an advanced, 7" color touchscreen that incorporates both the foam additive controller and automatic transfer switch functionality into one, intuitive display. Designed solely with the consumer in mind, the EPCT Fire enables technicians to commission the foam additive controller faster; troubleshooting is made easier and is more effective.

Features

7” Color Touchscreen

  • 800x480, high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB Port

  • Downloads history, statistics, configuration, diagnostics, and startup files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional Boards

  • Relay board provides four (4) One Form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm outputs
Specifications
Download Links
X
Download Close