The JOCKEY Touch jockey pump controllers operate across-the-line, where full voltage is applied to the motor for starting by the use of a single motor starter. Starting inrush current is approximately 600% of rated full load amperes. They are equipped with a microprocessor based, color touchscreen which allows the user to monitor and program all functions and values.
Bid submittals