Eaton's Elevator Control panelboards provide electric power distribution with integrated fusible switches, metering, and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities.
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 100-800 A |
| INTERRUPTING RATING | 240 Vac: 200 kA fully rated 240 Vac: 100-200 kA series rated 480Y/277 Vac: 200 kA fully rated 480Y/277 Vac: 200 kA series rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| SEISMIC QUALIFICATION |
| ACCESS | Top & bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 3R |
| STANDARD INDOOR WIDTH DIMENSIONS* | 40 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 57 or 73 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
| PROTECTION DEVICES | Fusible Switches |
| DEVICE MOUNTING | Bolt-on |
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.