Download document () of 20
Public address & mass notification systems

SAFEPATH microphones & Local Operator Consoles

For remote activation of messages and live voice announcements, local operator consoles (LOC) and microphones are available for the SAFEPATH voice evacuation system (SP40S), including the SPRM, a remote microphone for additional access, and the SP4-LOC, which includes SAFEPATH LOC and an SPRM remote microphone. 

SPRM

The SAFEPATH Remote Microphone (SPRM) is designed for use with the SP40S. It is a supervised, hand held push- to-talk microphone that is key enabled and can be mounted in remote location, up to 2,000 feet away from the SP40S. Remote microphone usage disengages background music and general paging. The SPRM priority level is 2, and the SP40S on board microphone is priority 1.

Approvals: UL 864, CSFM, and UFC 04-021-01 2002 compliant.

SP4-LOC

The SP4-LOC is a Local Operator Console and Remote Microphone, designed for indoor use with the SP40S and the ACU-8421 for integrated mass notification applications and can be mounted up to 2,00 feet away. The SP4-LOC contains the SPRM remote microphone and 8 black push on/push off buttons which provide a contact closure used to activate the SP40S digital messages. An optional HVAC Emergency Shutoff mushroom push-button kit is available.
Specifications

PRODUCT DETAILS

SAFEPATH Remote Microphone

Catalog Number SPRM, SPRM-GP, SP4-RMX  
Voice Frequency Response: 275 Hz - 6.5 kHz  
Power 24VDC, supplied by the SP40S, Audio Boosters, or SP4-RMX  
Input Current Standby: 23mA; Alarm: 30mA  
Audio Output Level 1.05V RMS  
Mounting Plate Red and measures, 8 3/4” x 5 ¼”, fits into a 4 gang back box  
All Output Circuitry Power Limited  
Approvals Approvals: UL Standard 864, 9th edition and California State Fire Marshal (CSFM)  

SAFEPATH Local Operator Console

Catalog Number SP4-LOC-SB, SP4-LOC-FB, SP4-LOC-KIT  
Power SPRM requires 24VDC, supplied by SP40/2, SP40S or ACU-340.  
SPRM Input Current Standby: 26mA; Alarm: 38mA  
Internal terminal block Accepts 16 AWG wiring for filed wiring  
Voice Frequency Response 275 Hz to 6.5 kHz +/- 2.4 dB  
Output Circuitry Power Limited  
Color White  
Dimensions Flush mount - 15.5"W x 16.25"H; Surface mount - 14.5"W x 15.5"H x 4"D  
Standards UL Standard 864, UL Standard 1711, FCC Part 15  
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact Us

Eaton

Life safety & mass notification solutions

273 Branchport Avenue

Long Branch, NJ 07740

P:  (800) 631-2148

F:  (732) 222-8763