BB5-HF box support bracket

With a simple push, the B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) holds itself onto the stud until secured with a screw.

Box support stud mounting bracket

Save up to 15 seconds per cycle!

The new BB5-HF is designed to reduce the installation cycle time by as much as 15 seconds per bracket. This doesn’t seem like a big number until you really start to calculate the number of brackets installed on typical multi-tenant buildings, offices, and other commercial or health care facilities.

Download English hands-free box bracket product flyer

Download French Canadian hands-free box bracket product flyer

BB5-hf stud fastener bracket
Hands-free stud mounting bracket

Hands-free box bracket features and benefits

With a simple push, the new Hands-Free Stud Mounting Bracket holds itself onto the stud until secured with a screw.   

  • Marty Mouse ears to retain the box when plaster ring is removed
  • Rabbit Ears to attach a plaster ring for data devices without using a box
  • Accepts 4”, 4-11/16” and 5” box sizes
  • Built-in, snap off back support extension for studs from 2.5” to 6” studs 
  • No need to measure box heights – features interlocking brackets to easily and quickly mount boxes side-by-side
  • Faster daisy chain boxes; two brackets mount to the same side of the stud

Eaton's B-Line series BB5-HF hands-free box support stud bracket

The BB5-HF hands-free box support stud bracket holds itself in place while screws are applied. This process saves up to 15 seconds per cycle.