Download document () of 20
We make what matters work*

014

Eaton B-Line series horizontal meter pack, Ring, Galvanized steel, 4 sockets, 4 jaws, 100 A, Overhead/underground, No bypass, 1Ø/3W, ANSI 61 gray paint, 3R, #6-250 MCM, #14-2/0, Surface

General specifications

Product Name
Eaton B-Line series horizontal meter pack
Catalog Number
014
UPC
782051413908
Product Length/Depth
4.63 in
Product Height
21.5 in
Product Width
24.33 in
Product Weight
37 lb
Compliances
Not Applicable
Certifications
UL
Product Type
Horizontal meter pack

Electrical specifications

Amperage Rating
100 A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of jaws
4
Number of wires
1Ø/3W
Bypass
None
Feed type
Overhead/underground
Mounting method
Surface mount
Number of positions
4
Number of sockets
4
Line lug size
#6-250 MCM
Load lug size
#14-2/0
Cover/door type
Ring

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.