Knowledge Search
Download document () of 20

10-127-25

Eaton B-Line series rail car grating solution, SKU 10-127-25

General specifications

Product Name
Eaton B-Line series rail car grating solutions
Catalog Number
10-127-25
UPC
662516453031
Product Length/Depth
127.25 in
Product Height
1.5 in
Product Width
26.75 in
Product Weight
75.958 lb
Certifications
Not Applicable
Product Type
Rail car grating solutons

Material type

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.