Download document () of 20

100613

Eaton Cooper Power series non-bow die, Non-bow die, Used with Type O tools, 620 die

General specifications

Product Name
Eaton Cooper Power series non-bow die
Catalog Number
100613
UPC
194006004015
Product Length/Depth
1.25 in
Product Height
1 in
Product Width
0.845 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Non-bow die

Additional Specifications

Type
Non-bow die

Application

Used with
Type O tools

Die

Die type
620

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE