Download document () of 20

104741-5

Eaton Cooper Power series terminal, Two-hole, 1/2", Pad: Aluminum, Sleeve: Kearnalex inhibitor-filled aluminum, 4/0 ACSR; 4/0 7-19 Str., Metallic gray, Terminal, Cast, Length: 5.75"

General specifications

Product Name
Eaton Cooper Power series terminal
Catalog Number
104741-5
UPC
194006009447
Product Length/Depth
5.75 in
Product Height
0.97 in
Product Width
1.25 in
Product Weight
0.145 lb
Certifications
Not Applicable
Product Type
Terminal

Application

Application
Aluminum, Copper and ACSR

Conductor

ACSR conductor size
4/0
Stranded or Compressed Conductor Size
4/0 AWG

Description

Color
Metallic gray
Connection
Compression
Number of holes
Two-hole
Pad material
Aluminum
Type
Terminal

Dimensions

Overall length
5.75"
Stud/bolt size
1/2"

Sleeve

Sleeve material
Kearnalex inhibitor-filled aluminum

Terminal

Terminal size
3.125" x 1.25" x 0.25"
Terminal type
Cast

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE