Download document () of 20

131840

Eaton Cooper Power series fiberglass cleaner and wax, 16 fl oz, Plastic dispenser bottle

General specifications

Product Name
Eaton Cooper Power series fiberglass cleaner and wax
Catalog Number
131840
UPC
194006024426
Product Length/Depth
2.47 in
Product Height
8.5 in
Product Width
2.47 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Fiberglass cleaner and wax

Additional Specifications

Container
Plastic dispenser bottle
Type
Fiberglass cleaner/wax

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE