Download document () of 20

133040

Eaton Cooper Power series temporary grounding set, Black, Cable length: 18 in, Single-phase, Steel, Clamp: .25" to 1.25" dia., Cable range: 1/0 to 2/0

General specifications

Product Name
Eaton Cooper Power series temporary grounding set
Catalog Number
133040
UPC
194006061902
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Temporary grounding set

Additional Specifications

Type
Temporary grounding set

Cable

Cable color
Black
Cable length
18 in
Cable range
1/0 to 2/0
Cable size
1/0

Descriptions

Material
Steel
Number of clamps
3
Style
1LP

Dimensions

Clamp range
.25" to 1.25" dia.
Leg length
3 x 18 in

Electrical Rating

Phase
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE