Download document () of 20

155F010-I

Eaton Cooper Power series current limiting full range fuse, Indoor clip, 15.5 kV, 2.15 inch diameter, Distribution C, 10A, 50 kA max interrupt current, X-Limiter, mount code 5

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F010-I
UPC
194006024549
Product Height
14.3 in
Product Diameter
2.1 in
Product Weight
23 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41
Product Type
Current limiting full range fuse

Electrical Rating

Amperage Rating
10 A
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
5
Mounting option
Indoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE