Download document () of 20

155F010EMF0202

Eaton Cooper Power series current limiting full range fuse, Encapsulated, 15.5 kV, 3.0 inch diameter, Distribution C, 10A, 43 kA max interrupt current, Edison modular, Bush. Well/Bush. Well

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F010EMF0202
UPC
194006024532
Product Length/Depth
39.5 in
Product Height
6.5 in
Product Width
4.5 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
Bush. well/bush. well

Electrical Rating

Amperage Rating
10 A
Interrupting current - max
43 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Encapsulated

Rating

Fuse ratings
Distribution C

Type

Fuse type
Edison modular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE