Download document () of 20

155F080-QIB

Eaton Cooper Power series current limiting full range fuse, Outdoor clip, 15.5 kV, 3.5 inch diameter, Distribution C, 80A, 50 kA max interrupt current, X-Limiter, Kearney B type

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F080-QIB
UPC
194006006132
Product Height
18.4 in
Product Diameter
3.4 in
Product Weight
8 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
80 A
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Outdoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE