Download document () of 20

155F100-UI8

Eaton Cooper Power series current limiting full range fuse, Indoor hinge, 15.5 kV, 2.15 inch diameter, Distribution C, 100A, 50 kA max interrupt current, X-Limiter, mount code 8, Unitized, non-loadbreak, indicator

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F100-UI8
UPC
194006006576
Product Length/Depth
3 in
Product Height
16 in
Product Width
4.4 in
Product Weight
7.055 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
100 A
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
With Indicator

Mounting

Mounting code
8
Mounting option
Indoor hinge

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE