Download document () of 20

155F125EMF0202

Eaton Cooper Power series current limiting full range fuse, Encapsulated, 15.5 kV, 3.0 inch diameter, Distribution C, 125A, 83167 min melt I2t, 915000 max clear I2t, 50 kA max interrupt current, Edison modular, Bush. Well/Bush. Well

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F125EMF0202
UPC
194006006590
Product Length/Depth
39.5 in
Product Height
6.5 in
Product Width
4.5 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41
Product Type
Current limiting full range fuse

Description

Connection
Bush. well/bush. well

Electrical Rating

Amperage Rating
125 A
Clear I2T - max
915000
Interrupting current - max
50 kA
Minimum melt I2T
83167
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Encapsulated

Rating

Fuse ratings
Distribution C

Type

Fuse type
Edison modular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE