Knowledge Search
Download document () of 20

19670-010

EATON POSI™ DIFFERENTIAL; GM 8.5 IN VETT; 17 SPLINE; 3.08 - 3.90

General specifications

Product Name
Eaton Posi Differential
Catalog Number
19670-010
Product Weight
19.5 lb
Product Type
Differential

Product Specifications

Differential type
Limited Slip (LSD)
Gear spline tooth count
17 EA
Model product notes
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. It is necessary to add a four-ounce bottle of friction modifier for optimum performance (if friction modifier has not already been added to the petroleum-mineral based gear oil).
Ring gear ratio
3.08 - 3.90
Ring gear size
8.5 in
Vehicle usage
Off-Road: Light Trail / Sand Sports
On Road: Street and Muscle
On Road: Drag Racing
On Road: Work Truck / Towing
On Road: Restoration

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.