Knowledge Search
Download document () of 20

2147A16G13

Eaton motor control current transformer, Current transformer, three-phase, donut type 800/5

General specifications

Product Name
Eaton motor control current transformer
Catalog Number
2147A16G13
UPC
782114988275
Product Length/Depth
13.75 in
Product Height
2.5 in
Product Width
5.5 in
Product Weight
14.95 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
800/5 ratio, 50.8 mm diameter
Product Type
Motor control renewal parts/accessories

Product Specifications

Type
Ampgard renewal part

Other Specifications

Coil
800/5
Quantity
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.