Download document () of 20

23F080-EOD

Eaton Cooper Power series current limiting full range fuse, Outdoor clip, 23 kV, 3.0 inch diameter, Power, 80A, 50 kA max interrupt current, EOD, mount code D, 20" clip center

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
23F080-EOD
UPC
194006031660
Product Height
24.3 in
Product Diameter
3.4 in
Product Weight
12.3 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41
Product Type
Current limiting full range fuse

Description

Connection
20 inch clip center

Electrical Rating

Amperage Rating
80 A
Interrupting current - max
50 kA
Voltage rating
23 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
D
Mounting option
Outdoor clip

Rating

Fuse ratings
Power

Type

Fuse type
EOD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE