Download document () of 20
We make what matters work*

31040CPS

Eaton Cooper Power series Fit-All fuse link, 40A, 23 in, Fuse type: K, Standard leader, Removable, Brown, Individual box

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
31040CPS
UPC
194006029605
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable
Product Type
Fit-All Fuse link

Button Head

Button head type
Removable

Descriptions

Tube color
Brown
Type of termination
Standard leader

Electrical Ratings

Average speed ratio
6- 8
Fuse type
K
Current Rating
40 A
Size
23 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE