Download document () of 20

35003-HQ

Eaton Cooper Power series Fit-All fuse link, 3A, 23 in, Fuse type: D, Standard leader, Removable, Special for Hydro Quebec, Brown, Plastic bag

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
35003-HQ
UPC
194006028813
Product Height
23 in
Product Diameter
0.75 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable
Product Type
Fit-All Fuse link

Additional Specifications

Special features
Special for Hydro Quebec

Button Head

Button head type
Removable

Descriptions

Tube color
Brown
Type of termination
Standard leader

Electrical Ratings

Average speed ratio
15-60
Fuse type
D
Current Rating
3 A
Size
23 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE