Download document () of 20

35SS120RBC

Eaton commercial meter stack, Socket amperage: 225A, Amperage rating: 200A, Aluminum, Bus rating: 1200A, Test bypass, NEMA 3R, Depends on selected MCB, Five-jaw, 1 Socket, Three-phase in, single-phase out, Ring, 120/240 Vac

General specifications

Product Name
Eaton 35SS commercial meter stack
Catalog Number
35SS120RBC
UPC
786849053024
Product Length/Depth
20 in
Product Height
16 in
Product Width
16 in
Product Weight
98 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
EUSERC Approved
Certifications
UL Listed
Catalog Notes
Main tenant feeders can exit top, bottom, or back, If being used in outdoor application and exiting the top, mount Myer type hubs on rainproof cap. 120/240V, single-phase, three-wire systems and 208Y/120V network metering
Product Type
Commercial meter stack

Product specifications

Utility approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
Depends on selected main circuit breaker
Secondary circuit breaker
EHD2_, CCV2_X, CCVH2_X, CVS2_X, CV2_X, CVH2_X
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
200A
Bus material
Aluminum
Bus Rating
1200 A
Bypass
Test
Number of jaws
Five-jaw
Number of sockets
1
Phase balance
B-C
Security
Ring
Socket amperage
225A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1 
TRC@eaton.com