Knowledge Search
Download document () of 20
We make what matters work*

3CCPL103

Eaton CH main lug loadcenter, Non-combination Main Lug Only, 100A, Surface, #14-2/0 AWG, Four-wire, 120/208V, Three phase, NEMA 1, 16 gauge galvanized sheet steel

General specifications

Product Name
Eaton CH main lug loadcenter
Catalog Number
3CCPL103
UPC
622588100820
Product Length/Depth
6.5 in
Product Height
14.25 in
Product Width
3.25 in
Product Weight
12 lb
Certifications
Contact Manufacturer
Product Type
Main lug loadcenter

Product specifications

Type
Non-combination, main lug only
Amperage Rating
100 A
Cover
Surface
Phase
Three-phase
Voltage rating
120/208 V
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com