Knowledge Search
Download document () of 20
We make what matters work*

3RBAR

Eaton Series NRX other accessories, other accessories, Three-pole, Power Defense ICCB, NF Frame, 3RBAR

General specifications

Product Name
Eaton Series NRX other accessories
Catalog Number
3RBAR
UPC
786685366050
Product Length/Depth
9.25 in
Product Height
3.5 in
Product Width
6 in
Product Weight
0.9 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Series NRX Type NF frame
Product Type
Accessory

Product specifications

Frame
NF
Accessories
Other accessories
Series
Series NRX
Number of poles
Three-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
Looking for replacement parts?
877-386-2273 Opt 2, Opt 2 Opt 3
PowerBreakerSupport@Eaton.com