Download document () of 20
We make what matters work*

3SP

Tripp Lite Waber Industrial Power Strip, 3-Outlet, 6 ft. (1.83 m) Cord, 5-15P, Switch Guard

  • Lighted master power switch
  • 8.6 in. overall length
  • 3 outlets
  • 6-ft. (1.83 m) cord

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 3 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. Includes flanges allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
3SP
UPC
037332103321
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
8.75 in
Product Weight
1.6 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
3SP
Product Type
Power strip

Product specifications

Circuit breaker
15
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Transformer Accommodation
Transformer Accommodation
Cord Length
5 - 8ft (1 - 2M)
Power Cord Color
Black
Housing Color
Gray
Blue
Blue / Gray
Outlet Orientation
Single row of 3
Outlet Spacing
1.75 in.
Mounting Details
Includes flanges
Color
Gray
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
3SP Power Strip
Instruction manual
Warranty information
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Industrial/Commercial
  • Strip
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Industrial Grade
Built-In Circuit Breaker
Mounting Holes or Slots
Plug Color
Blue
White
Total Outlets
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton