Download document () of 20
We make what matters work*

4POSTRAILKITHD

SmartRack Mounting Rail Kit - enables 4-Post Rackmount Installation of select UPS Systems

  • 5-year limited warranty (Worldwide)
  • Square-hole rack attachment hardware is included
  • Supports a UPS chassis up to 500 lbs (226.8 kgs)
  • Supports heavy UPS systems in 4-post rackmount applications
  • Adjustable to any setting between 20.5 and 36 in.

General specifications

Product Name
Eaton Tripp Lite series SmartRack hardware
Catalog Number
4POSTRAILKITHD
UPC
037332182999
Product Length/Depth
24 in
Product Height
6.5 in
Product Width
4.5 in
Product Weight
10.5 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
4POSTRAILKITHD
Product Type
Accessory

Product specifications

Accessory Class
UPS Accessories
Accessory/spare part type
Rack-mount rail kit
Material
Steel
Package contents
  • Pair of expandable L brackets
  • Attachment hardware
Accessory Type
Rack-Mount Rail Kit
Weight Capacity - Stationary
500

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.