Download document () of 20
We make what matters work*

4SPDX

Tripp Lite Waber Industrial Power Strip, 4-Outlet, 6 ft. (1.83 m) Cord, 5-15P, Lighted On/Off Switch

  • 4 outlets
  • Lighted master switch
  • All-metal housing
  • 7.38 in. length

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 4 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. {MountingDetails} allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
4SPDX
UPC
037332108197
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
7.5 in
Product Weight
1.4 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
4SPDX
Product Type
Power strip

Product specifications

Circuit breaker
15
Receptacle Color
BEIGE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
127mm
Transformer Accommodation
Transformer Accommodation
Cord Length
5 - 8ft (1 - 2M)
Power Cord Color
Beige
Housing Color
Beige
Outlet Orientation
Single row of 4
Outlet Spacing
  • 1.18 in.
  • 1.20 in.
Outlets Measurement (Center to Center)
1.18 in.
Color
Beige
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
4SPDX Power Strip
Instruction manual
Warranty information
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Industrial/Commercial
  • Strip
Material
Metal
Switches
Lighted combination switch / circuit breaker
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Built-In Circuit Breaker
Industrial Grade
Mounting Holes or Slots
Plug Color
White
Blue
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton