Download document () of 20
We make what matters work*

51140

Eaton Cooper Power series Fit-All fuse link, 140A, T

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
51140
UPC
051712624251
Product Length/Depth
23 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.7 lb
Warranty
1 year limited
Certifications
ANSI/IEEE Std C37.42
Product Type
Fit-All Fuse link

Additional Specifications

Type
T

Electrical Ratings

Amperage Rating
140 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE