Download document () of 20
We make what matters work*

52003SS

Eaton Cooper Power series Trip-O-Link fuse link, 3A, 8.5 in, Fuse type: T, Open link, Term. Loops stainless steel, Brown, Individual box

General specifications

Product Name
Eaton Cooper Power series Trip-O-Link fuse link
Catalog Number
52003SS
UPC
194006043243
Product Length/Depth
12.2 in
Product Height
1.1 in
Product Width
0.25 in
Product Diameter
0 in
Product Weight
0.1 lb
Compliances
IEEE C37.40
IEEE C37.41
Certifications
Not Applicable
Product Type
Trip-O-Link Fuse link

Additional Specifications

Special features
Term. Loops stainless steel

Descriptions

Tube color
Brown
Type of termination
Open link

Electrical Ratings

Average speed ratio
10- 13
Fuse type
T
Current Rating
3 A
Size
8.5 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE