Knowledge Search
Download document () of 20
We make what matters work*

5P2200RT

Eaton 5P UPS, 1950 VA, 1920 W, 5-20P input, Outputs: (8) 5-20R, 120V, true sine wave, network card optional

View runtime graph

List price $1,630

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P2200RT
UPC
743172039651
Product Length/Depth
515 mm
Product Height
88.9 mm
Product Width
450 mm
Product Weight
27.3 kg
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
Certifications
UL 1778
cUL Listed
UL 497A
UL Listed
Global Catalog
5P2200RT
Product Type
UPS

Battery

Battery replacement
User replaceable
Battery type
Valve Regulated Lead Acid (VRLA)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Output nominal voltage
120V default (100/120/125V)
Nominal Output Voltage
100V
120V
125V
Output voltage range
102-132 Vac
Output frequency
50/60 Hz
Output Capacity (Watts)
1920
Output power factor
0.98

Electrical input

Input connection
5-20P
Input cord length
8 ft
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Input Nominal Voltage
100 VAC
110 VAC
120 VAC
127 VAC
Nominal Input Voltage Supported
100 VAC
110 VAC
120 VAC
127 VAC
Input power factor
0.98
Input voltage range
89-151 Vac (adjustable to 70-153 Vac)

Communications

Communication
1 USB HID compliant port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously)
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD graphical display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
Efficiency at max. load
97%
Relative humidity
20-95% non-condensing

Additional specifications

Package contents
  • 1950VA 1920W 120V 5P Line-Interactive UPS with 8 Outlets
  • USB cable
  • RS-232 cable
  • Phillips screwdriver
  • Mounting hardware
  • (2) Tower pedestals
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY w/ REGISTRATION
  • -3 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-2500UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.