Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

EPBZ97

Eaton Basic rack PDU, 0U, 5-20P input, 1.92 kW max, 110-125V, 16A, 10 ft cord, Single-phase, Outlets: (24) 5-20R

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ97
Product Length/Depth
1.5 in
Product Height
48 in
Product Width
1.5 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed
Global Catalog
EPBZ97
Product Type
Basic PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
110-125V
Input connection
5-20P
Outlets
(24) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.