Download document () of 20

6019 HEL

Eaton B-Line series current transformer metering, 800 A, 53 kAIC, #4 - 600 MCM, #4 - 600 MCM, 3 wires, For use with CT rated enclosures

General specifications

Product Name
Eaton B-Line series current transformer metering
Catalog Number
6019 HEL
UPC
782051086089
Product Length/Depth
12 in
Product Height
48 in
Product Width
24 in
Product Weight
20 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
800 A

Model

Number of wires
3
Line lug size
#4 - 600 MCM
Load lug size
#4-600 MCM
Special features
For use with CT rated enclosures

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.