Knowledge Search
Download document () of 20
Discontinued

74C-5

Eaton Bussmann series Type 74 telecommunication fuse, Cylindrical, 60 Vdc, 5 A, Non Indicating, Fast-acting, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series Type 74 telecommunication fuse
Catalog Number
74C-5
UPC
051712622318
Product Length/Depth
1.62 in
Product Height
2.4 in
Product Width
0.42 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Telecommunication fuse

Electrical rating

Amperage Rating
5 A
Voltage rating
60 V DC

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Cylindrical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877