Knowledge Search
Download document () of 20

843D943G21

Eaton motor control interlock, SJ 400 and 800 A common components L-64 auxiliary interlocks 1NO,1NC

General specifications

Product Name
Eaton motor control interlock
Catalog Number
843D943G21
UPC
786678028712
Product Length/Depth
3.6 in
Product Height
0.8 in
Product Width
3.5 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
Not Applicable
Product Type
Motor control renewal parts/accessories

Product Specifications

Continuous ampere rating
400 A / 800 A
Type
L-64

Other Specifications

Contact configuration
1 NO-1 NC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.