Download document () of 20

9968-1

Eaton Cooper Power series parallel groove clamp, Mechanical, Bronze, Groove A range #2 - #8 ACSR, Groove B range #2 - #8 ACSR

General specifications

Product Name
Eaton Cooper Power series parallel groove clamp
Catalog Number
9968-1
UPC
194006048101
Product Length/Depth
0.001 in
Product Height
1.75 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Parallel Groove Clamp

Additional Specifications

Type
Parallel Groove

Conductor

Conductor range groove a
#2 - #8 ACSR
Conductor range groove b
#2 - #8 ACSR

Descriptions

Connection
Mechanical

Type

Material type
Bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE