Download document () of 20

A31040

Eaton Cooper Power series Fit-All fuse link, 40A, 23 in, Fuse type: K, Standard leader, Non-removable, Individual box

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
A31040
UPC
194006048439
Product Height
23 in
Product Diameter
0.75 in
Product Weight
0.2 lb
Compliances
IEEE C37.40
IEEE C37.41
Certifications
Not Applicable
Product Type
Fit-All Fuse link

Button Head

Button head type
Non-removable

Descriptions

Type of termination
Standard leader

Electrical Ratings

Average speed ratio
6- 8
Fuse type
K
Current Rating
40 A
Size
23 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE