Download document () of 20
We make what matters work*

AM65A1

Eaton Cooper Power series arrester transformer mounting bracket and ground kit, Stl, Galv, CU ground strap (15 in), lead wire assmbly (16 in) w/ (2) 3/8" ring term, 8.69" x-former mnt (DM26S4) w/ 1/2" bolt, washer, nut, Zip-lock bag/carton

General specifications

Product Name
Eaton Cooper Power series arrester transformer mounting bracket and ground kit
Catalog Number
AM65A1
UPC
194006064798
Product Length/Depth
10.7 in
Product Height
3.13 in
Product Width
1.25 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Accessory

Product specifications

Material
Steel
Finish
Galvanized
Included
Copper ground strap (15 in), lead wire assembly (16 in) with (2) 3/8" ring terminals
Bracket type
8.69" transformer mount (DM26S4) with 1/2" bolt, washer, nut
Packaging
Zip-lock bag and carton
Type
Arrester transformer mounting bracket and ground kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.