Knowledge Search
Download document () of 20

ANL-130

Eaton Bussmann series ANL circuit limiter, 130 A, 6 kAIC at 32 Vac, 2.7 kAIC at 80 Vdc, Blade end X blade end, Stud, Non indicating

General specifications

Product Name
Eaton Bussmann series ANL circuit limiter
Catalog Number
ANL-130
UPC
051712706131
EAN
5027590056632
Product Length/Depth
3.38 in
Product Height
1.62 in
Product Width
0.95 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Product Type
Circuit limiter

Electrical rating

Amperage Rating
130 A
Interrupt rating
2.7 kAIC at 80 Vdc
6 kAIC at 32 Vac
Voltage rating
32 Vac, 80 Vdc

General information

Connection
Blade end x blade end
Fuse indicator
Non-indicating
Mounting method
Stud
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877