Knowledge Search
Download document () of 20

ANL-675

Eaton Bussmann series ANL circuit limiter, 675 A, 6 kAIC at 32 Vac, 2.7 kAIC at 80 Vdc, Blade end X blade end, Stud, Non indicating

General specifications

Product Name
Eaton Bussmann series ANL circuit limiter
Catalog Number
ANL-675
UPC
051712107846
EAN
5027590102780
Product Length/Depth
3.38 in
Product Height
1.62 in
Product Width
0.95 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
675A
Interrupt rating
6 kAIC at 32 Vac
2.7 kAIC at 80 Vdc
Voltage rating
32 Vac, 80 Vdc

General information

Connection
Blade end x blade end
Fuse indicator
Non-indicating
Mounting method
Stud
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877