Download document () of 20

APS750

750W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 2 Outlets

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
APS750
UPC
037332121608
Product Length/Depth
10.6 in
Product Height
12.4 in
Product Width
10.6 in
Product Weight
17 lb
Compliances
RoHS
Product Type
Power inverter and charger

Product specifications

Special features
Important Note_x000D_ _x000D_ Position a 125A fuse link less than 18 in. from the battery in the positive line to protect against high-current draw that may occur during inverter failure.
Battery Charge
20A
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet, gel or SLA batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet, gel or SLA batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
AC Suppression Joule Rating
450
Continuous Output Capacity (Watts)
750
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Amperage Rating per watt
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8 amps at 120VAC with full inverter and charger load (4.2A max charger-only)
Output Capacity (Watts)
750
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Overload Protection
Includes 6A AC input breaker dedicated to the charging system and 8A output breaker for AC output loads
Peak Output Capacity (Watts)
1500
Power Cord Jacket Type
SJT
Receptacle Color
Black
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterrupt
Voltage Compatibility (VDC)
12
Total outlets
2
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
APS750 750W PowerVerter APS 12V DC 120V AC Inverter/Charger
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Expandable Runtime
Product Highlights
Auto-transfer switching option for UPS operation
750W continuous output power; 1500W peak power
Rugged polycarbonate housing resists moisture and impact
Delivers clean 120V AC power from AC or DC power source
Protects against blackouts, surges and EMI/RFI line noise
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Need product support?

Support from Eaton