Download document () of 20
We make what matters work*
To be discontinued

APSWX2K24VMPPT

2000W 230V Sinewave Inverter Charger. 6000W Peak Surge, 60A MPPT solar controller and 85A AC Charger. 24VDC input. Hardwire AC input/output. Wired Remote, BTS, Software Monitoring Capable.

  • Ideal for installation in rural or remote sites including residential, leisure, gas/oil and forestry
  • Priority source selection alternates to deliver whichever power is optimal at the time
  • Auto-transfer switching option allows the unit to function as an extended-run UPS
  • Delivers pure sine wave 230V AC power from AC or DC sources.
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Built-in Maximum Power Point Tracking (MPPT) solar charge controller that optimizes power generation from the solar panels.

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series power inverter and charger
Catalog Number
APSWX2K24VMPPT
UPC
037332256454
Product Length/Depth
7.244 in
Product Height
20 in
Product Width
13.75 in
Product Weight
54.5 lb
Compliances
RoHS
CE Marked
REACH
UKCA
Certifications
EN 61000
IEC 62109-2
IEC 62109-1
Global Catalog
APSWX2K24VMPPT
Product Type
Power inverter and charger

Product specifications

Battery Charge
Hybrid selectable 90A max charging system. 30A AC / 60A MPPT Solar Charger Controller
Battery Pack Accessory (Optional)
Wet/Gel/AGM/SLA/LFP (User Supplied)
Expandable Battery Runtime
User-supplied 24V DC battery system
Expandable Runtime Description
Runtime is expandable with any number of user-supplied wet-cell, gel-cell, or lithium (with integrated BMS) type batteries.
High Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 264V+/-7V (user adjustable to 254V - see manual).
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 154V AC (user adjustable to 194V).
Front Panel LCD Display
Multi-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), operation mode, and mute operation.
Amperage Rating
12
Audible Noise
60dB front side @ 1 meter
Continuous Output Capacity (Watts)
2000
Cooling Method
Thermal-controlled fan system
DC System Voltage (VDC)
24
Frequency Compatibility Details
47-65Hz
Front Panel LEDs
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Generator Start Compatibility
Contact relay signal (NO and NC) contacts
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC/PV INPUT: Hardwire via built in terminal strip with cover plate
LED Indicators
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
0° to 50°C
Output Capacity (Watts)
2000
Output Dry Contact Ports
Normally open dry contacts provide 5 output alerts for UPS Fault, Overload, AC Fault, Battery Low voltage
Output Frequency Regulation
50/60Hz. Battery Mode: 50/60Hz +/- 0.3 Hz
Output Voltage Regulation
LINE POWER (AC): Maintains 220/230/240V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 220/230/240 VAC (+/-10%).
Peak Output Capacity (Watts)
4000
Power Cord Jacket Type
SJT
Frequency Compatability
50/60 Hz
Recommended Electrical Service
230VAC 30A input circuit breaker (40A for Max AC Charge rate usage). DC INPUT: Requires 24VDC input source capable of delivering the required amperage when used at full continuous capacity - DC requirements increase during overload and peak output operation). PV MPPT INPUT: 30-115VDC Input (145VDC Max Open Circuit Voltage) 1600W Max Solar Panel Configuration
Relative Humidity
0-95% non-condensing
Solar Panel
Non-isolated system. Compatible with Mono-crystalline, Poly-crystalline with Grade A rating, and CIGS solar panels.
Storage Temperature Range
-15° to 60°C
Switches
3 position on/off/bypass switch. 4 push buttons up/down/left,right/enter. Remote control provides distant on/off control and monitoring of the inverter system when used in conjunction with included remote accessory.
Voltage Compatibility (VDC)
24
Total Outlets
3
Material
Metal
Output Receptacles
Hardwire
C13
Package Contents
Owner's manual
Wired on/off remote
APSWX2K24VMPPT Sine Wave Solar Inverter/Charger
Input Nominal Voltage
220 VAC
230 VAC
240 VAC
Product Features
Pure Sine Wave Output
Expandable Runtime
DC INPUT: Set of DC bolt-down terminals. AC/PV INPUT: Hardwire via built in terminal strip with cover plate
Nominal Output Voltage
220V
230V
240V
Voltage Compatibility (VAC)
220 VAC
230 VAC
240

Export product specification

Need product support?

Support from Eaton