Knowledge Search
Download document () of 20
We make what matters work*

ARC

Eaton NEMA machine tool relay, AR/ARD Machine Tool Standard Contact Cartridge, 600V max. voltage rating, AC cartridge, Clamp terminals

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
ARC
UPC
786678259475
Product Length/Depth
2 in
Product Height
2 in
Product Width
2.5 in
Product Weight
0.07 lb
Warranty
1 year
Certifications
UL Listed file E19223
Catalog Notes
Standard cartridges are sold in cartons of four cartridges. Catalog number is for single cartridge.
Product Type
Machine tool relay

Product specifications

Special features
AC cartridge
Type
AR/ARD Machine Tool Standard Contact Cartridge
Voltage rating
600 V
Series
AR/ARD
Terminals
Clamp

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.