Knowledge Search
Download document () of 20
We make what matters work*

ARDC

Eaton AR Relay Accessory, 600V max. voltage rating, Clamp terminals

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
ARDC
UPC
786678259857
Product Length/Depth
3.13 in
Product Height
3.22 in
Product Width
1.97 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
UL Listed file E19223
Catalog Notes
Standard cartridges are sold in cartons of four cartridges. Catalog number is for single cartridge.
Product Type
Machine tool relay

Product specifications

Special features
Used with Machine Tool Relays
Type
AR DC Cartridge
Voltage rating
600 V
Series
AR/ARD
Terminals
Clamp

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.