Knowledge Search
Download document () of 20
We make what matters work*

ARGC

Eaton AR GC Machine Tool Contact

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
ARGC
UPC
782114166949
Product Length/Depth
3.13 in
Product Height
4.19 in
Product Width
1.97 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL Listed file E19223
Product Type
Machine tool relay

Product specifications

Special features
Used with Machine Tool Relays
Type
AR GC Machine Tool Contact
Series
AR/ARD

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.