Knowledge Search
Download document () of 20
We make what matters work*

ARMLL

Eaton AR/ARD Series Permanent Magnet Latch DC Relay, 24 Vdc coil voltage

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
ARMLL
UPC
786678001777
Product Length/Depth
6.39 in
Product Height
2.75 in
Product Width
2.88 in
Product Weight
0.8 lb
Warranty
1 year
Certifications
UL Listed file E19223
Product Type
Machine tool relay

Product specifications

Coil voltage
24 Vdc
Series
AR/ARD

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.