Download document () of 20
We make what matters work*

AS1B1

Eaton Cooper Power series secondary arrester, Signal arrester

General specifications

Product Name
Eaton Cooper Power series secondary arrester
Catalog Number
AS1B1
UPC
194006065122
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.22 lb
Certifications
Not Applicable
Product Type
Secondary arrester

Type

Type
Secondary arrester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE