Knowledge Search
Download document () of 20

ATC-5

Eaton Bussmann series ATC blade fuse, Color code tan, 32 Vdc, 5A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-5
UPC
051712703222
Product Length/Depth
1.63 in
Product Height
0.38 in
Product Width
1.38 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
Contact factory
Product Type
Blade fuse

Electrical rating

Amperage Rating
5 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Zinc fuse element
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Special features
Color code tan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626