Knowledge Search
Download document () of 20
We make what matters work*

ATM-25LP

Eaton Bussmann series ATM low-profile blade fuse, Color code clear, 32 Vdc, 25A, 1 kAIC, Non Indicating, Low-profile blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATM low-profile blade fuse
Catalog Number
ATM-25LP
UPC
051712563956
Product Length/Depth
1.38 in
Product Height
1.6 in
Product Width
0.44 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant
Product Type
Low-profile blade fuse

Electrical rating

Amperage Rating
25 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Quantity
5
Special features
Color code clear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626