4-Port DVI/USB KVM Switch with Audio and Cables
Extends Console reach from Computer, KVM or Server
This KVM extender lets you control a computer, server or KVM switch away from the computer, KVM or server. Just connect the included transmitter and receiver with a {PowerSupply} UTP cable (sold separately). Console ports on both the transmitter and receiver allow local or remote control of the connected device.
Recommended for Digital Signage or Extending Video Across Offices or Command Centers
Especially useful in control or security applications, the KVM extender is ideal for command centers, data control centers, banks, governments, enterprise applications, factories and warehouses. By extending audio/video signals, you can safely store your source computer in a cabinet or other enclosure, keeping it free of dust and blocking noise created by its fans, while watching the display in a different room or even a warehouse or factory floor.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Because they connect using existing network infrastructure, you avoid the hassle and expense of running new cables. LED indicators alert you of power and connection status of both units at a glance.
| Product Name |
Eaton Tripp Lite series KVM switch
|
| Catalog Number |
B004-DUA4-K-R
|
| UPC |
037332167903
|
| Product Length/Depth |
4 in
|
| Product Height |
1.9 in
|
| Product Width |
10.25 in
|
| Product Weight |
1.1 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Global Catalog |
B004-DUA4-K-R
|
| Product Type |
KVM switch
|
| BTU Rating |
27.3 BTU/Hr
|
| LED Indicators |
Blue (Selected PC)
|
| Material Of Construction |
ABS
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0%-90% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Number Of Usb Ports |
4
|
| CPU |
4
|
| Color |
Silver
|
| Autoscan |
Yes |
| Cable Jacket Color |
Silver
|
| Package Contents |
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Output: 5V, 3A)
Owner's Manual (x4) 6-ft. (1.83 m) DVI-I + 3.5mm Audio Cable kits (x4) 6-ft. (1.83 m) USB A-B device cables B004-DUA4-K-R |
| System Requirements |
Computers: DVI-I port (P118-000 DVI-I to DVI-D Adapter is required for computers with DVI-D ports), and USB Port
Audio (Optional): A microphone and speakers with 3.5mm Mini-Stereo connectors and a computer with 3.5mm Mini-Stereo ports KVM Console: A DVI monitor, USB keyboard, and USB mouse Compatible with all major operating systems |
| Connector Plating |
|
| USB Specification |
|
| Packaging Type |
|
| Console Keyboard And Mouse Interface |
|
| Port Selection |
|
| Console Monitor Interface |
|
| Computer Keyboard And Mouse Interface |
|
| Computer Monitor Interface |
|
| Dc Barrel Plug |
|
Support from Eaton